??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 36.0-KB-9S
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BES 36.0-KB-9S
VERF
Availability
Available
BC
Order code
BAM00JR
TC
Product identifier
BES 36.0-KB-9S
PX
Product view
46233_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.000 Kg
TRAFFIC
Customs number
83024900
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Version = Mounting clamp, Use = for sensors Ø36 mm, Material = Aluminum, Dimension = 50.8 x 20 x 63.5 mm, Mounting part = Screws, clamps
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.